Platinum: ENU42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENU60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 2.2°C/m.
Water-cooled
Platinum: ENL42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C, with humidity
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENU42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENL60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 3°C/m.
Water-cooled
Platinum: ENU60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENL42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENL60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENL60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled
Platinum: ENL60-30NW
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Extreme Thermal Cycle: EXT3.0
52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled